X23.MODE
Description
Sets how the X23 connector is used.
Value | EEO#.MODE 0 |
---|---|
0 (default) | Feedback |
1 |
Emulated Encoder, EEO1 A: Pins 12 and 13 (DIO3) B: Pins 14 and 15 (DIO4) Z: Pins 6 and 7 (DIO5) |
2 |
General Purpose I/O (DIO3 to DIO6) |
For connector information, see Feedback Connector X23.
Examples
Code
To set the X23 connector to emulate an encoder,
-->X23.MODE 1
Context
For more information see Output - Encoder Emulation.
Versions
Action | Version | Notes |
---|---|---|
Implemented | 02-00-00-000 |
General Information
Type | Read/Write |
Units | N/A |
Range | 0 to 2 |
Default Value | 0 |
Data Type | Integer |
See Also | |
Stored in Non-Volatile Memory | Yes |
Variants Supported
All variants are supported.
Fieldbus Information
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
PDO Mappable |
---|---|---|---|---|---|---|---|
X23.MODE |
3015h |
02h |
Unsigned8 |
- |
- |
Read/Write |
No |
X23.MODE |
301ch |
00h |
Unsigned8 |
- |
- |
Read/Write |
No |
ID |
Instance |
Attribute |
Name |
Data Type |
Access |
User Mappable |
---|---|---|---|---|---|---|
3601 |
1 |
3601 (0xe11) |
X23.MODE |
Unsigned8 |
Read/Write |
Yes |
Parameter |
PNU |
Data Type |
Access |
Units |
---|---|---|---|---|
X23.MODE |
3601 |
Unsigned8 |
Read/Write |
- |